文档标题 信息
Product Number: R5F51111ADLM#UA
Pkg. Name:PWLG0036KA-A
Pkg. Previous Code:P36FC-50-AA4-2
JEITA Standard:P-WFLGA36-4x4-0.50
Pkg. Code: pkg_2964
Lead Count: 36
Length: 4 mm
Width: 4 mm
Thickness: 0.76 mm
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Tray
Pkg. Type: WFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
英语
日文

包装细节