文档标题 信息
Product Number: R5F10368ASP#35
Pkg. Name:PLSP0020JB-A
Pkg. Previous Code:20P2F-A(RL78)
JEITA Standard:P-LSSOP20-4.4x6.5-0.65
Pkg. Code: pkg_11836
Lead Count: 20
Length: 6 mm
Width: 4 mm
Thickness: 1.45 mm
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Tube/Embossed tape
Pkg. Type: LSSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
英语
日文

包装细节