文档标题 信息
Product Number: R5F100LFABG#W0
Pkg. Name:PVBG0064LA-A
Pkg. Previous Code:P64F1-40-AA2-2
JEITA Standard:P-VFBGA64-4x4-0.40
Pkg. Code: pkg_2918
Lead Count: 64
Length: 4 mm
Width: 4 mm
Thickness: 0.99 mm
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Embossed Tape
Pkg. Type: VFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
英语
日文

包装细节