文档标题 |
信息 |
Product Number: |
UPD780022AGB-XXX-8EU |
Pkg. Name: | PLQP0064KF-C |
Pkg. Previous Code: | S64GB-50-8EU-2 |
JEITA Standard: | P-LFQFP64-10x10-0.50 |
Pkg. Code: |
pkg_8054 |
Lead Count: |
64 |
Length: |
10 mm |
Width: |
10 mm |
Thickness: |
1.6 mm |
Pb (Lead) Free: |
否 |
文档标题 |
信息 |
Pkg. Type: |
LQFP |
Pkg. Class: |
IC |
RoHS Info: (PDF) |
英语
日文
|
list包装细节