文档标题 |
信息 |
Product Number: |
UPD780024AGC-XXX-8BS |
Pkg. Name: | PLQP0064GC-B |
Pkg. Previous Code: | P64GC-80-8BS |
JEITA Standard: | P-LQFP64-14x14-0.80 |
Pkg. Code: |
pkg_8039 |
Lead Count: |
64 |
Length: |
14 mm |
Width: |
14 mm |
Thickness: |
1.7 mm |
Pb (Lead) Free: |
否 |
文档标题 |
信息 |
Pkg. Type: |
LQFP |
Pkg. Class: |
IC |
RoHS Info: (PDF) |
英语
日文
|
list包装细节