文档标题 | 信息 |
---|---|
Product Number: | UPD78F9212MA-XXX-FAA-E1-AX |
Pkg. Name: | PRSP0016JC-A |
Pkg. Previous Code: | P16MA-65-FAA-2 |
JEITA Standard: | P-SSOP16-4.4x5.0-0.65 |
Pkg. Code: | pkg_3272 |
Lead Count: | 16 |
Length: | 5 mm |
Width: | 4 mm |
Thickness: | 1.725 mm |
Pb (Lead) Free: | 是的 |