The ISL97682IRTZEVALZ, ISL97683IRTZEVALZ and ISL97684IRTZEVALZ evaluation boards provide a complete testing platform for the ISL97682 (2-channel), ISL97683 (3-channel) and ISL97684 (4-channel) LED drivers.

The ISL97682, ISL97683 and ISL97684 are Renesas' highly integrated 2-, 3- and 4-channel LED drivers that are suitable for medium size TFT-LCD backlights. These parts can drive multiple channels of LEDs from inputs as low as 4V to outputs of up to 45V. They can also operate from inputs as low as 3V to outputs of up to 26.5V in bootstrap configuration.

特性

  • ISL97682 - 2 x 100mA channels
  • ISL97683 - 3 x 50mA channels
  • ISL97684 - 4 x 50mA channels
  • Input voltage 4.0V ~ 26.5V with max VOUT of 45V
  • Input voltage 3.0V ~ 24V with max VOUT of 26.5V
  • PWM dimming linearity
    • PWM dimming with adjustable dimming frequency with duty cycle linear from 0.4% to 100% <30kHz
    • Direct PWM dimming with duty cycle linear from 0.009% to 100% at 200Hz
  • Current matching of 0.7% typical from 1% ~ 100% dimming
  • Selectable 600kHz or 1MHz switching frequency in PWM/PFM mode
  • Dynamic headroom control
  • Fault protection
    • String open/short circuit protections, OVP, OTP
  • Thin and compact TQFN-16 3mm x 3mm package

应用

  • Tablet to notebook PC displays LED backlighting
  • PMP LED backlighting

description文档

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
ISL97682, ISL97683, ISL97684 Datasheet 数据手册 PDF 922 KB
使用指南与说明
ISL97682IRTZEVALZ User Guide 手册 - 开发工具 PDF 491 KB
ISL97683IRTZEVALZ User Guide 手册 - 开发工具 PDF 466 KB
ISL97684IRTZEVALZ 手册 - 开发工具 PDF 464 KB

file_download下载

文档标题 language 类型 文档格式 文件大小 日期
Hardware
ISL97682IRTZEVALZ Design Files PCB设计文档 ZIP 695 KB
ISL97683IRTZEVALZ Design Files PCB设计文档 ZIP 119 KB
ISL97684IRTZEVALZ Design Files PCB设计文档 ZIP 119 KB