概览

简介

The ISL91108IIN-EVZ evaluation platform allows for quick evaluation of the ISL91108 highly-integrated buck-boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, this regulator automatically transitions between operating modes without significant output disturbance. The ISL91108 is designed for standalone applications and supports a 3.3V fixed output voltage or variable output voltages with an external resistor divider. Output voltages as low as 1V or as high as 5.2V are supported using an external resistor divider.

特性

  • ISL91108 high-efficiency buck-boost regulator
  • Input voltage rating from 1.8V to 5.5V
  • Fixed 3.3V output voltage on the ISL91108IIN-EVZ evaluation board
  • Up to 1.5A output current (PVIN = 3.0V, VOUT = 3.3V)
  • 2.5MHz switching frequency
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable mode (auto-PFM/forced-PWM)
  • Connectors, testpoints and jumpers for easy evaluation

应用

应用

  • Smartphones
  • Tablet PCs

文档

类型 文档标题 日期
手册 - 开发工具 PDF 561 KB
数据手册 PDF 627 KB
2 items

设计和开发

相关评估板和套件

开发板与套件