概览

简介

The ISL8120EVAL4Z evaluation board is used for a performance demo of 2/n-phase single-output applications.

The ISL8120 integrates two voltage-mode synchronous buck PWM controllers. It can be used either for dual independent outputs or a 2-phase single output regulator.

特性

  • Output voltage preset to 1.2V/50A
  • Input power terminals
  • Output lugs for load connections
  • Input electrolytic capacitors used to handle the input current ripples
  • Two upper and two lower Renesas "speed" series LFPAK MOSFETs are used for each phase
  • 320nH PULSE surface mount inductors are used for each phase
  • Four SANYO POSCAP 2R5TPF470M7L (7mΩ) are used as output E-caps
  • Remote sense posts to monitor and evaluate the system voltage regulations

应用

应用

  • Power supply for datacom/telecom and point-of-load (POL)
  • Paralleling power module
  • Wide and narrow input voltage range buck regulators
  • DDR I and II applications
  • High current density power supplies
  • Multiple outputs VRM and VRD

文档

类型 文档标题 日期
手册 - 开发工具 PDF 943 KB
数据手册 PDF 1.88 MB
2 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
PCB设计文档 ZIP 220 KB
1 item