The ISL28248SOICEVAL1Z evaluation board is a design platforms containing all the circuitry needed to characterize critical performance parameters of the ISL28248 operational amplifier in the SOIC-8 package, using a variety of user-defined test circuits.
The ISL28248 is a 4.5MHz low power dual operational amplifier. The part is optimized for single supply operation from 2.4V to 5.5V, allowing operation from one lithium cell or two NiCd batteries.