概览

简介

The ZSPM2000-KIT01 supports evaluation of DC/DC point-of-load (POL) applications. The kit demonstrates using ZSPM2000 digital PWM controller with integrated MOSFET driver and external MOSFETs to form a "smart" buck converter (a.k.a. a step-down DC-to-DC converter). The ZSPM2000-KIT01 Evaluation Kit hardware functions with the Pink Power Designer™ Graphical User Interface (GUI), which is used for communication and programming of the ZSPM2000. The GUI requires the MATLAB® runtime environment. The GUI software and runtime environment are available for download.

The kit includes the PMBus™ Communication Interface (CI), which provides the interface between the ZSPM2000-EVB01 Evaluation Board and the user's computer.

特性

  • ZSPM2000-EVB01 Evaluation Board with one ZSPM2000 sample mounted
  • PMBus™ Communication Interface (CI)
  • USB Cable

应用

文档

类型 文档标题 日期
手册 - 开发工具 登录后下载 PDF 1.55 MB
手册 - 开发工具 登录后下载 PDF 1.33 MB
2 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
软件和工具 - 其他 登录后下载 ZIP 167.36 MB
软件和工具 - 其他 登录后下载 ZIP 17.03 MB
2 items

相关评估板和套件

开发板与套件