The V105A is primarily designed to support pixel data transmission between a video processing engine and a digital video display. The dual channel LVDS output supports pixel rate up to 150MHz, enabling compatibility with 1080p and WUXGA display resolutions.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 390 KB | |
产品变更通告 | PDF 84 KB | |
产品变更通告 | PDF 820 KB | |
产品变更通告 | PDF 377 KB | |
产品变更通告 | PDF 1023 KB | |
产品变更通告 |
PCN# : A0808-04 ADDING USG, SINGAPORE AS QUALIFIED COPPER WIRE PROCESS ASSEMBLY LOCATION ON TQFP-144
PDF
114 KB
|
|
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
TQFP | 144 | C | Yes | Tray | ||
TQFP | 144 | C | Yes | Reel | ||
VFQFPN | 148 | C | Yes | Tray | ||
VFQFPN | 148 | C | Yes | Reel |