概览

简介

The SH-Mobile MT1 is capable of full high-definition (1920 x 1080 pixels) video processing and audio processing that is necessary to support full segment broadcasting, at low power. The lineup includes packages and software solutions for applications in segments such as mobile phones, portable consumer electronics, and automotive equipment.

Specifications

Product name SH-Mobile MT1 (SH73704)
CPU core SH4A
Power supply voltage Internal: 1.15 to 1.3 V
External: 2.5 to 3.6 V or 1.65 to 1.95 V
Max. operating frequency 500 MHz
Cache memory
  • 32 Kbytes instruction/32 Kbytes data, separate
  • 4-way set associative
On-chip RAM
  • ILRAM : 4 Kbytes
  • RSRAM : 2 Kbytes
X/Y memory (for DSPs) 16 Kbytes
On-chip peripheral functions
  • Support functions for 15-megapixel camera
  • VPU (H.264, MPEG-4, MPEG2)
  • DMAC x 6 channels
  • MMU
  • SPU (24-bit dedicated audio DSP × 2)
  • LCD controller with 24-bit TFT color LCD panel support
  • Gamma correction function
  • Enlarged edge enhancement function
Interfaces
  • Dedicated interface (for connection to baseband processor, etc.)
  • Transport stream (TS) interface
  • Full-segment broadcasting tuner interface
  • HDMI transmitter chip interface
  • Video I/O (direct interface to camera module)
  • I 2C bus interface
  • Clock-synchronous serial interface × 1 channel
  • Serial interface with FIFO × 1 channel
  • Asynchronous serial interface × 1 channel
  • Sound interface unit × 2 channels
  • SD memory card interface × 2 channels
  • SIM card interface × 1 channels
  • MIPI-CSI2、MIPI-DSI
On-chip SDRAM (SiP only) 1 Gbit MobileDDR-SDRAM
Package SiP:40-pin BGA (10 × 11 mm, 0.4 mm pin pitch, 1.4 mm thick)
Single item:449-pin BGA (21 × 21 mm、0.8 mm pin pitch, 1.9 mm thick)

特性

  • Application processor for mobile phones enables watching and recording of terrestrial digital broadcasts (full segment)
  • Lineup includes two package types: for full segment support for mobile phones, and for portable consumer electronics and automotive equipment
  • A software package that includes all the functions necessary for receiving and watching terrestrial digital broadcasts is offered

产品对比

应用

应用

  • Mobile phones
  • Portable consumer electronics
  • Automotive equipment

文档

类型 文档标题 日期
Technical Update PDF 1.10 MB 日文
Technical Update PDF 75 KB 日文
Technical Update PDF 31 KB 日文
Technical Update PDF 126 KB 日文
Technical Update PDF 41 KB 日文
5 items