概览

简介

IDT's DAC1405D750 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

特性

  • Our DAC demoboard is suitable for dynamic performance evaluations from low to high output frequencyconfigurations.
  • A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

应用

文档

类型 文档标题 日期
手册 - 软件 ZIP 3.70 MB
手册 - 软件 ZIP 742 KB
2 items