概览

简介

IDT954226 is a CK410M Compliant clock synthesizer. IDT954226 provides a single-chip solution for mobile systems built with Intel P4-M processors and Intel mobile chipsets. IDT954226 is driven with a 14.318MHz crystal and generates CPU outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and PCI Express.

特性

  • 2 - 0.7V current-mode differential CPU pairs
  • 4 - 0.7V current-mode differential PCI Express* pairs
  • 1 - 0.7V current-mode differential CPU/PCI Express selectable pair
  • 1 - 0.7V current-mode differential SATA pair
  • 1 - 0.7V current-mode differential LCDCLK/PCI Express selectable pair
  • 4 - PCI (33MHz)
  • 2 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - DOT, 96MHz, 0.7V current differential pair
  • 2 - REF, 14.318MHz

产品对比

应用

文档

设计和开发

模型