IDT954141 follows Intel CK410 Yellow Cover specification. This clock synthesizer provides a single chip solution for next generation P4 Intel processors and Intel chipsets. IDT954141 is driven with a 14.318MHz crystal.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 180 KB | |
产品变更通告 | PDF 157 KB | |
End Of Life Notice | PDF 1016 KB | |
产品变更通告 | PDF 35 KB | |
产品变更通告 | PDF 361 KB | |
End Of Life Notice | PDF 69 KB | |
其他 | PDF 61 KB | |
产品变更通告 | PDF 201 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
SSOP | 56 | C | Yes | Tube | ||
SSOP | 56 | C | Yes | Reel |