The 94241 is a single chip timing control hub for desktop designs using VIA PL133-T style chipset with Intel differential PIII processor. It provides all necessary clock signals for such a system. The 94241 is part of a whole new line of ICS clock generators and buffers called TCH™ (Timing Control Hub). ICS is the first to introduce a whole product line which offers full programmability and flexibility on a single clock device. This part incorporates ICS's newest clock technology with more robust features and functionality. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. TCH also incorporates ICS's Watchdog Timer technology in having a frequency reset feature to provide a safe setting under unstable system conditions.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 217 KB | |
End Of Life Notice | PDF 125 KB | |
产品变更通告 | PDF 361 KB | |
End Of Life Notice | PDF 125 KB | |
End Of Life Notice | PDF 122 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
SSOP | 48 | C | Yes | Reel |