The 72T6360 is a x36 sequential flow-control device that can independently control up to four separate external memories (DDR SDRAM) for a maximum density of 1Gb (128MB). Depth expansion mode is available for applications that require more than 1Gb of storage memory. Bus-matching feature will allow the inputs and outputs to be configured to x36, x18, or x9 bus width. This device supports industry standard DDR specifications including Samsung, Micron, and Infineon memories
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 771 KB | |
产品变更通告 | PDF 24 KB | |
应用文档 | PDF 104 KB | |
产品变更通告 | PDF 99 KB | |
产品变更通告 | PDF 729 KB | |
产品变更通告 | PDF 80 KB | |
产品变更通告 | PDF 38 KB | |
产品变更通告 | PDF 26 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
PBGA | 324 | C | No | Tray | ||
PBGA | 324 | C | Yes | Tray | ||
PBGA | 324 | C | No | Tray | ||
PBGA | 324 | I | No | Tray |