概览

简介

The 660 provides clock generation and conversion for clock rates commonly needed in digital video equipment, including rates for MPEG, NTSC, PAL, and HDTV. The 660 uses the latest PLL technology to provide excellent phase noise and long term jitter performance for superior synchronization and S/N ratio. For audio sampling clocks generated from 27 MHz, use the 661. Please contact IDT if you have a requirement for an input and output frequency not included here - we can rapidly modify this product to meet special requirements.

特性

  • Packaged in 16-pin TSSOP
  • Pb-free packaging, RoHS compliant
  • Clock or crystal input
  • Low phase noise
  • Low jitter
  • Exact (0 ppm) multiplication ratios
  • Power-down control
  • Reference clock output available

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 251 KB
产品变更通告 PDF 611 KB
产品变更通告 PDF 611 KB
产品变更通告 PDF 596 KB
产品变更通告 PDF 544 KB
产品变更通告 PDF 663 KB
产品变更通告 PDF 439 KB
产品变更通告 PDF 361 KB
8 items

设计和开发

模型