概览

简介

The IDT409 is a cost-effective clock synthesizer developed to optimize component count for PC peripheral applications. The device supports a common, low cost 14.31818 MHz crystal using an on-chip crystal oscillator. The device locks all output frequencies to enhance system performance. By supporting common PC peripheral interface frequencies including dual 25 MHz and 40/80 MHz frequencies the clock lowers chip count enhancing system cost and reliability. The IDT409 utilizes a low pin count 8-pin SOIC package to optimize board space. IDT provides a wide-range of low-jitter and power consumer application clock sources. These devices are capable of supporting CCD, video, audio, USB, CPU, and other peripherals.

特性

  • Pin compatible with FS6286-01
  • Low operating voltage of 3.3 V
  • On-chip oscillator supports 14.31818 MHz crystal
  • Fixed dual 25 MHz clocks for Ethernet
  • 40/80 MHz selected on rising edge of OE/LAT pin
  • Power consumption of 15 mA (typ)
  • Duty cycle of 45 to 55 percent
  • Packaged in 8-pin SOIC
  • Available in Pb (lead) free package

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 208 KB
End Of Life Notice PDF 72 KB
End Of Life Notice PDF 72 KB
产品变更通告 PDF 361 KB
产品变更通告 PDF 223 KB
5 items

设计和开发

模型