The 9FGV1001 is a member of Renesas's PhiClock™ programmable clock generator family. The 9FGV1001 provides four non-spread-spectrum copies of a single output frequency and two copies of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I2C bits allow easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I2C mode. Four unique I2C addresses are available, allowing easy I2C access to multiple components.
Use this form to upload your Timing Commander configuration file for the 9FGV1001 part. This will disable the configurator below. The datasheet addendum will be provided by Renesas after review.
Configuration File (.tcs) Uploader
提交此表格即表示您同意瑞萨电子将您提交的上述信息、数据和/或文档的全部或一部分在瑞萨电子集团内部分享以及与第三方(如分销商)分享,以便为您提供与我们的产品相关的更多信息和服务。 如果您不希望瑞萨电子共享您的信息,请勿单击提交按钮。 请参阅隐私政策以了解更多详情。