Winning Combinations

We offer a comprehensive lineup of MCUs, SoCs, Power, and Analogs. By using pre-verified reference designs with the right combination of products, we can accelerate design and shorten product development cycles while adding value.

图像
Winning Combination

 


 

Easy-to-Start Automotive Approaches

Create an environment that is Easy-to-Start, easy to use, and can be developed in a short period of time.

Easy-to-Start is a Standardized Development Environment "Easy-to-Use" / "Easy-to-Develop" for Time to Market, It consists of three components: "Easy-to-Access," which aims for a highly accessible UX. These three "Ease" features will accelerate the development cycle and enable rapid market launch.

图像
Easy-to-Access

Even if your development resources are limited, there is no problem. Renesas provides a full range of services, including after-sales support and educational programs, to support companies with insufficient resources.

图像
Easy-to-Use

A standardized development environment has high reusability. Renesas can reuse not only the same application in the same generation, but also different applications in the same generation and even between different generations.

图像
Easy-to-Develop

We have partner ecosystems, communities, and other networking and collaboration opportunities that are beneficial to engineers. This facilitates early market launch of products with high market needs.

Renesas software provided for customer system development can be reused across product generations, segments, and applications, contributing to the reduction of development costs over the medium to long term.

图像
Software scalability

Software Scalability

 


 

Related Case Studies

图像
Case Study 2

Reference Solution Saved 2 Years & 4M USD for R&D

Industry:
Automotive Electronics Manufacturer

图像
Case Study 1

Engineer Developed ADAS Smart Camera Without Full Expertise

Industry:
Automotive Electronics Manufacturer

图像
Case Study 3

Reworking, Development Workload Create Time Pressures

Industry:
Automobile Manufacturer

图像
Connected Car Architecture Development Project Hits Snag

Connected Car Architecture Development Project Hits Snag

Industry:
Automotive Electronics Manufacturer

图像
The Key Solution to Rapid Motorcycle Development

The Key Solution to Rapid Motorcycle Development

Industry:
Motorcycle Manufacturer

 
 
Renesas Winning Combinations

Renesas' Winning Combination reference designs can help to accelerate your design cycle. Renesas' complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions.

新闻和博客