ISL8272M 50A Digital DC/DC PMBus Power Module

Added on 2015-03-27

Intersil demonstrates industry's first fully encapsulated 50A digital power module. The ISL8272M is a complete step-down power supply that delivers up to 50A of output current from industry standard 12V or 5V input power rails, and four modules can be combined to support up to 200A rails.


関連ビデオ

3:27
The ISL8270M/ISL8271M digital DC/DC modules use ChargeMode technology for single cycle transient response performance and compensation-free stability.
1:28
This video demonstrates the ISL8272M, the industry's first fully encapsulated 50A digital power module.
13:18
Learn about the ISL8272M digital step-down power module and how to incorporate this device into your designs.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
17:15
This presentation will give you a brief overview of the ISL8273M 80A power module's feature set and performances.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:27
The ISL8270M/ISL8271M digital DC/DC modules use ChargeMode technology for single cycle transient response performance and compensation-free stability.
1:28
This video demonstrates the ISL8272M, the industry's first fully encapsulated 50A digital power module.
13:18
Learn about the ISL8272M digital step-down power module and how to incorporate this device into your designs.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
17:15
This presentation will give you a brief overview of the ISL8273M 80A power module's feature set and performances.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:27
The ISL8270M/ISL8271M digital DC/DC modules use ChargeMode technology for single cycle transient response performance and compensation-free stability.
1:28
This video demonstrates the ISL8272M, the industry's first fully encapsulated 50A digital power module.
13:18
Learn about the ISL8272M digital step-down power module and how to incorporate this device into your designs.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
17:15
This presentation will give you a brief overview of the ISL8273M 80A power module's feature set and performances.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.

ビデオのトランススクリプト

Hello and welcome. I'm Eric Pittana, Senior Product Marketing at Intersil, and I'm here today at APEC 2015 to introduce to you the latest edition to Intersil's family of power modules.

The ISL8272M presented here is a fully digital DC/DC power supply in a module. It is capable of outputting 50A of output current continuously. I said it was fully digital, it supports industry-standard PMBus interface that allows for easy configuration, programming and system monitoring and telemetry. Powered from a 5V or 12V standard power rail, the ISL8272M can achieve efficiencies as high as 96% on most conversion ratios. It also offers a single clock fast two engine cycle response to output load stamps.

The ISL8272M is offered in a compact 18mm x 23mm HDA package that offers great terminal performance and allows the device to operate at continuous currents of up to 50A without any hissing or specific air flow. It is supported by the PowerNavigator software GUI, making it a very easy design and solution to power your next FPGA, memory or DSP.