Evaluation Kit for ZSC31050
The ZSC31050KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSC31050 Sensor Signal Conditioner (SSC) IC. The user's...
The ZSC31050 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31050 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSC31050 ICs (DUTs) mounted on either the user's modules or ZSC31050 Mass Calibration Reference Boards, which are connected through the Mass Calibration Board (MCB). Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs. The Evaluation Kit Software is available on-line for free download.
For further information and support for the SSC Communication Board, visit the SSC-CB product page.
Additional boards can be ordered separately. There is also an optional SSC Mass Calibration System Power Switch Board for providing a DUT power supply of up to 40VDC, which can be ordered separately. To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.
|
|
|
---|---|---|
分類 | タイトル | 日付 |
アプリケーションノート | PDF 682 KB | |
その他資料 | XLS 327 KB | |
その他資料 | XLSX 13 KB | |
その他資料 | XLS 46 KB | |
その他資料 | XLS 230 KB | |
5 items
|
The ZSC31050KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSC31050 Sensor Signal Conditioner (SSC) IC. The user's...
The SSC Mass Calibration Board (MCB) is included in the SSC Mass Calibration System (includes 4 MCBs), which provides the hardware needed for simultaneous...
The SSC Communication Board is included in Renesas' modular SSC Evaluation Kits for select sensor signal conditioner (SSC) ICs. It is also part of the modular SSC Mass...
The SSC Mass Calibration System Power Switch Board supports the SSC Mass Calibration Systems for the ZSC31010, ZSC31015, and ZSC31050 sensor signal conditioner (SSC)...
The SSC Flat Cable is included in the Mass Calibration Systems for select sensor signal conditioner (SSC) ICs (DUTs). It provides parts for assembling cables of custom...
A brief introduction and overview of IDT's sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit https://www.idt.com/ssc