The DA6021 uses a single supply voltage at a wide range of input voltage and provides low noise supplies to all SoC voltage domains, DDR3 memory and many peripherals. The DA6021 integrates 6 high-performance low dropout (LDO) voltage regulators using Renesas' patented Smart Mirror™ technology for very low quiescent current. It includes 11 internal power switches and the control logic for 9 external switching devices. These include inrush current control for platform power distribution simplification.
Six fully-integrated high-efficiency DC/DC buck converters provide current to the Intel® Atom™ platform’s various low voltage domains as well as to the memory and the peripherals. Two buck-boost and one boost converter also supply energy towards the platform. All nine regulators are designed to support an external component height of 1mm. Dependent on the input voltage (single battery cell of 5V DC supply) the buck regulators will run preferably at 6MHz.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 4.51 MB | |
カタログ | PDF 8.73 MB | |
回路図 | PDF 196 KB | |
回路図 | PDF 710 KB | |
製品概要 | PDF 246 KB | |
5 items
|
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。