概要

説明

The P9022 CSP evaluation board serves to demonstrate the features and performance of the P9022 wireless power receiver solution for the WPC mobile device with RX-A Coil. The intuitive top-level layout and control simplifies the user experience to emphasize the impressive level of integration and abundance of useful features that this device offers.

The device is powered by a 1mm thick RX-A type receiver coil attached to a 2mm thick plastic fixture. GUI (graphical user interface) software with a USB Type-B cabled programmer board (JM60) is provided to monitor and program the evaluation board. The evaluation board utilizes an external EEPROM which contains the P9022 firmware to enable functions and allow programmability. The external EEPROM memory chip is pre-programmed with a standard start-up program that is automatically loaded when the board is placed upon a WPC “Qi” type transmitter such as the P9035 wireless power transmitter evaluation board. The EEPROM can be reprogrammed to suit the needs of specific applications using the P9022 software tool.

NOTICE: This device is restricted to high volume and strategic applications only. For most customers, consider using our general market devices found at www.idt.com/go/WPkits.

特長

  • P9022 CSP Demo Board with 1mm RX-A coil
  • 4-layer PCB with 1 oz. copper traces
  • Fully assembled with test points and coil fixture
  • USB to I2C hardware converter for PC connectivity
  • EEPROM to store and load start-up script/firmware
  • Software tool to monitor operation, settings control and R/W EEPROM
  • LED status indicators
     

アプリケーション

ドキュメント

分類 タイトル 日時
マニュアル-ハードウェア ログインしてダウンロード PDF 5.74 MB
1 item