The AT25DL161 is a member of our standard class code and data storage solutions designed for low voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes standard erase block sizes, a 128-byte one-time programmable (OTP) security register and a suspend/resume function for more flexibility in handling high level system interrupts.
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
ご購入 / サンプル |
|
---|---|---|---|---|---|
型名 | |||||
DFN | Tray | 1 | |||
SOIC-N | Tape & Reel | 1 | 1.252 | ||
DFN | Tape & Reel | 1 | 2.02 | ||
SOIC-N | Tube | 1 | |||
SOIC 150MIL 8S1 8 | |||||
SOIC 150MIL 8S1 8 |