概要

説明

The QS34X2245 provides a set of 32 high-speed CMOS compatible bus switches in a flow-through pinout. The low ON-resistance of the QS34X2245 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. Internal 25 ohm resistors reduce reflection noise in high-speed applications. This device is ideally suited for 32/64 bit applications where board space is at a premium. The QS34X2245 operates at -40C to +85C.

特長

  • Enhanced N channel FET with no inherent diode to Vcc
  • Bidirectional switches connect inputs to outputs
  • Zero propagation delay, zero ground bounce
  • Internal 25 ohm resistors for low noise
  • Flow-through pinout for easy layout
  • Undershoot clamp diodes on all switch and control inputs
  • TTL-compatible control inputs
  • Available in 80-pin MilliPaQ™ package

製品比較

アプリケーション

ドキュメント

設計・開発

モデル