• lens Ready for MP
  • panorama_fish_eye In development
  • check In planning
Category IP Protocols Up to TSMC UMC Samsung
40LP/ULP 28HPC 28HPC+ 22ULL 16FFC 12FFC N7/N7+ 28HPC+ 28FDSOI 7LPP
Interface(PHY) 32G SerDes PCIe5/4/3/2/1, 10G-KR 32G           check check      
16G SerDes PCIe4/3/2/1, 10G-KR 16G   lens panorama_fish_eye   panorama_fish_eye panorama_fish_eye panorama_fish_eye      
10G SerDes PCIe3/2/1, 10G-KR 10G     lens              
5G SerDes PCIe2/1, QSGMII 5G   lens lens         lens    
USB3.1   10G   lens     panorama_fish_eye panorama_fish_eye panorama_fish_eye      
USB3.0   5G   lens lens   panorama_fish_eye panorama_fish_eye panorama_fish_eye lens    
USB2.0   480Mbps lens lens lens panorama_fish_eye       lens lens  
USB1.1   12Mbps lens     panorama_fish_eye         lens  
SATA3   6G   lens lens   panorama_fish_eye panorama_fish_eye panorama_fish_eye lens    
MIPI D-PHY TX DSI-2 1.1 1G       panorama_fish_eye         panorama_fish_eye
(1.5G)
 
MIPI D-PHY RX CSI-2 2.1 1G lens
(1.2G)
    panorama_fish_eye         panorama_fish_eye
(1.5G)
 
SGMII   1.25G     lens   panorama_fish_eye panorama_fish_eye panorama_fish_eye      
FPD-Link   1G lens   lens           panorama_fish_eye  
LVDS
(TIA/EIA-644-A, IEEE1596.3)
  1G lens lens lens   lens panorama_fish_eye panorama_fish_eye      
Analog IP PLL       lens lens   lens lens panorama_fish_eye panorama_fish_eye    
ADC     lens lens lens   check check check      
DAC     lens check check   check check check      
Temp. Sensor     lens   lens   panorama_fish_eye panorama_fish_eye        
Memory IP SRAM     lens lens lens   lens lens panorama_fish_eye lens lens  
TCAM       lens lens   lens lens panorama_fish_eye lens    
Fundamental IP Standard Cell     lens   lens              
GPIO     lens lens lens   lens          

お問合せ

IPライセンスに関する総合的なお問合せはこちらまでお問合せください。

お問合せ