概要

説明

The R11F MPEG-4 AVC/H.264 Encoder is a broadcast quality real-time encoder designed for live streaming applications using FPGA acceleration tightly coupled with general purpose CPUs. Leveraging technological expertise from ASIC and CPU designs, the R11F provides the best of both worlds in a scalable OPEX friendly platform for a high density of video transcoding.

特長

  • Multiscreen optimized H.264/MPEG-4 AVC Encoder
  • IDR aligned multiple resolution outputs for OTT packaging
  • Unique Computational Control System for highly efficient content adaptive encoding to maximize video quality
  • Seamless integration into existing cloud workflows with FFmpeg framework plug-in support
  • Live and File Input/Output
  • H.264 profiles: high, main, baseline
  • Dynamic GOP structure with up to 7 B frames
  • Production ready deployment on public cloud services such as Amazon AWS F1 instance

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート-簡略版 PDF 175 KB
データシート ログインしてダウンロード PDF 313 KB
2 items

設計・開発

モデル