The ISL1533A is a dual channel differential amplifier designed for driving high crest factor signals at very low distortion levels. The high drive capability of 450mA makes this driver ideal for DMT designs. It contains two pairs of wideband, high-voltage, current mode feedback amplifiers designed with the Renesas HS30 Bipolar SOI process for low power consumption in Asymmetric Digital Subscriber Line (ADSL) and Power Line Communications (PLC) systems. This process provides very rugged protection against lightning induced surges on the line. The supply current can be set using a resistor on the IADJ pin. Pins C0 and C1 can adjust supply current to one of four preset modes (full-IS, 3/4-IS, 1/2-IS, and full power-down). The ISL1533A integrates 50k pull-up resistors on Pins C0 and C1 to initially disable the device. The ISL1533A operates on ±5V to ±15V supplies or a single supply up to 30V and retains its bandwidth and linearity across the complete full scale supply range. The device is supplied in a thermally-enhanced small footprint (4mmx5mm) 24 Ld QFN package. The ISL1533A is specified for operation across the full -40°C to +85°C temperature range.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 1.23 MB | |
EOL通知 | PDF 1.17 MB | |
製品変更通知 | PDF 326 KB | |
製品変更通知 | PDF 94 KB | |
4 items
|
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Carrier Type |
MOQ |
ご購入 / サンプル |
|
---|---|---|---|---|
型名 | ||||
ISL1533AIRZ circle廃止品 |
QFN | Tube | 1440 | |
ISL1533AIRZ-T13 circle廃止品 |
QFN | Reel | 2500 |