The 8V44S269 is a ten LVDS/LVTTL output clock synthesizer designed for instrumentation and wireless applications. The device generates four copies of a 125MHz, two copies of a 100MHz differential LVDS clock and one 50MHz (LVCMOS) signal with excellent phase jitter performance. The PLL is optimized for a reference frequency of 25MHz. Both a crystal interface and a single-ended input are supported for the reference frequency. Three LVCMOS outputs duplicate the reference frequency and are provided for clock tree cascade purpose. Each of the four LVCMOS outputs can be supplied with either 3.3V, 2.5V or 1.8V, forming the respective LVCMOS output levels of 3.3V, 2.5V or 1.8V. The device uses IDT’s third generation FemtoClock® technology for an optimum of high clock frequency and low phase noise performance, combined with a low power consumption. The device supports a 3.3V voltage supply and is packaged in a small, lead-free (RoHS 6) 48-lead VFQFN package.
特長
Third generation FemtoClock® technology
125MHz, 100MHz and 50MHz output clocks synthesized from a 25MHz reference clock or fundamental mode crystal
Six differential LVDS clock outputs
QA[0:3] outputs (125MHz) are LVDS compatible
QB[0:1] outputs (100MHz) are LVDS compatible
Four single-ended LVCMOS-compatible reference clock outputs
QC output (50MHz) is LVCMOS 3.3V, 2.5V or 1.8V compatible
QREF[0:2] (25MHz) are LVCMOS 3.3V, 2.5V or 1.8V compatible
Crystal interface designed for 25MHz XTAL
RMS phase jitter @ 125MHz, using a 25MHz crystal (12kHz - 20MHz): 0.57 (typical)
RMS phase jitter @ 100MHz, using a 25MHz crystal (12kHz - 20MHz): 0.58 (typical)
LVCMOS interface levels for the control input
I/O supply voltages for LVDS: Core/Output 3.3V/2.5V
I/O supply voltages for LVCMOS: Core/Output 3.3V/3.3V 3.3V/2.5V 3.3V/1.8V