概要

説明

The 9FGL0641/51 devices are 6-output 3.3V PCIe Gen1–6 clock generators. Each output has a dedicated OE# pin supporting PCIe CLKREQ# functionality. Two different spread spectrum levels, in addition to spread off, are supported. The 9FGL0641/51 supports PCIe Gen1–6 Common Clocked architectures (CC), PCIe Separate Reference no-Spread (SRNS) and Separate Reference Independent Spread (SRIS) clocking architectures.
 
For information regarding evaluation boards and material, please contact your local sales representative.
 

特長

  • PCIe Gen1–6 CC-compliant
  • Supports PCIe SRIS and SRNS clocking
  • Integrated terminations for 100Ω and 85Ω systems save 4 resistors per output
  • Pin-selectable SRnS 0%, CC 0% and CC/SRIS -0.5% spread
  • SMBus-selectable CC/SRIS -0.25% spread
  • One 3.3V LVCMOS REF output with Wake-On-LAN (WOL) support
  • Easy AC-coupling to other logic families, see application note AN-891.
  • Space saving 5 × 5 mm 40-VFQFPN

製品比較

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-評価版ソフトウェア ログインしてダウンロード ZIP 440 KB
1 item

モデル