画像
ルネサスの自動車製品ポートフォリオには、電源IC(Power Management IC: PMIC)が含まれています。これはほとんどのメインディスプレイが要する電源と、イメージセンサ、イメージ信号プロセッサ、およびエンコーダテクノロジ(リアとサラウンドビューHD車載カメラ、ドライバ監視カメラ、HDダッシュカム、リアシートエンターテイメント、および仮想ダッシュボード)といった、ほとんどの組み合わせの電力要件をサポートいたします。ルネサスは、RH850/E1x、RH850/C1x、RH850/P1x(MCUのコアに電圧レギュレーターを内蔵)などの自動車用RH850マイクロコントローラに必要な電力要件と電源シーケンスをサポートする自動車用PMICも提供しています。
Function |
Outputs (#) |
Input Voltage Range (V) |
Switching Regulators |
Switching Frequency (MHz) |
GPIOs (#) |
Comm. Interface |
Lead Count (#) |
Pkg. Type |
Advanced Features |
Qualification Level |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||
PMIC Designed for Automotive Applications Requiring up to 6A Continuous Current | 7-ch PMIC | 7 | 2.8 - 5.5 | 3 | 3 | 5 | I2C | 40 | 40-QFN | Programmable Sequencing and more... |
2.637 | |
Designed for Automotive Applications Requiring up to 8.5 A | 8-ch PMIC | 8 | 2.8 - 5.5 | 4 | 3 | 5 | I2C | 40 | 40-QFN | Programmable Sequencing and more... |
4.103 | |
Automotive-Grade, High-Efficiency, 10A, Dual-Phase, Step-Down DC/DC Converter (Buck) | 1-ch PMIC | 1 | 2.8 - 5.5 | 1 | 4 | 5 | I2C | 24 | 24-WFQFN | 10A dual phase, Integrated FETs. Output voltage 0.3V – 1.9V | 1.678 | |
Automotive-Grade, High-Efficiency, Dual-Channel (5A per Channel), Step-Down DC/DC Converter (Buck) | 2-ch PMIC | 2 | 2.8 - 5.5 | 1 | 4 | 5 | I2C | 24 | 24-WFQFN | Dual 5A single phase, Integrated FETs. Output voltage 0.3V – 1.9V | 1.678 | |
Automotive-Grade, High-Efficiency, Dual-Channel (3A per Channel), Step-Down DC/DC Converter (Buck) | 2-ch PMIC | 2 | 2.8 - 5.5 | 1 | 4 | 5 | I2C | 24 | 24-WFQFN | Dual 3A single phase, Integrated FETs. Output voltage 0.3V – 1. 9V | 1.678 | |
Automotive-Grade, High-Efficiency, High Current, Quad-Phase, Step-Down DC/DC Converter (Buck) PMIC | 1-ch PMIC | 1 | 2.8 - 5.5 | 1 | 4 | 5 | I2C | 60 | FC-BGA | 40A peak quad phase, Integrated FETs. Output voltage 0.3V – 1. 9V | 3.686 | |
Automotive-Grade, High-Efficiency, High Current, Dual-Phase, Step-Down DC/DC Converter (Buck) PMIC | 1-ch PMIC | 1 | 2.8 - 5.5 | 1 | 4 | 5 | I2C | 60 | FC-BGA | 20A peak dual phase, Integrated FETs. Output voltage 0.3V – 1. 9V | 3.025 | |
Multiphase 20A Output Current Sub-PMIC | 1-ch PMIC | 1 | 2.8 - 5.5 | 1 | 3 | I2C & SPI | 66 | BGA | 20A quad phase, Integrated FETs. Output voltage 0.3V – 1.57V | 4.503 | ||
Multiphase 2x 10A Output Current Sub-PMIC | 2-ch PMIC | 2 | 2.8 - 5.5 | 2 | 3 | I2C & SPI | 66 | BGA | 2x 10A dual phase, Integrated FETs. Output voltage 0.3V – 1.57V | 4.503 | ||
Multiphase 15A and 5A Output Current | 2-ch PMIC | 2 | 2.8 - 5.5 | 2 | 3 | I2C & SPI | 66 | 66-BGA | 1x 15A triple phase + 1x 5A single phase and more... |
4.503 | ||
同期整流型降圧レギュレータ3個とLDOを搭載した、車載カメラシステム向けパワーマネジメントIC | 4-ch PMIC | 4 | 4 - 42 | 24 | SCQFN | Automotive | 2.689 | |||||
車載TFT-LCD(薄膜トランジスタ液晶)用パワーマネジメントIC | 4 | 2.5 - 5.5 | 28 | QFN | Automotive | |||||||
自動車用RH850マイコン用電源IC(PMIC) | 7 | 6.3 - 18.5 | 2.1 | SPI | 64 | HTFQFP, HTQFP | Automotive | 10.98 | ||||
自動車用RH850マイコン用電源IC(PMIC) | 4 | 2.2 - 18.5 | 0.42 - 2.1 | SPI | 40 | HLQFP | Automotive | |||||
3つの同期整流型降圧レギュレータと1つのLDOを搭載した車載ASIL B PMIC | 1-ch PMIC | 1 | 4 - 42 | I2C | 24 | SCQFN | Automotive | 5.86 |
Learn how to optimize vehicle wiring and build highly reliable zonal architecture with improved diagnostics for modern-day vehicles. For more information, visit www.renesas.com/automotive-products.
車載用カメラアプリケーション向けに、ASIL Bに対応可能なパワーマネジメントIC「RAA271082」を発売 | ニュース | 2022年11月2日 |