画像
ルネサスのマルチプレクサ・アンプは、セットトップボックス、放送用ビデオ機器、HDTV/DTVアナログ入力などのビデオ・スイッチングアプリケーション向けの高いスルー・レートと優れた帯域幅を特長としています。
環境設定 |
Bandwidth (MHz) |
Slew Rate (V/µs) |
IS (mA) |
Gain Min |
IOUT (A) |
Diff Gain (%) |
Diff Phase (°) |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||
500MHz Triple, Multiplexing Amplifier | Triple 2 to 1 | 500 | 870 | 30 | 1 | 0.135 | 0.02 | 0.02 | 24 | QSOP | 8.261 |