タイトル | 情報 |
---|---|
Product Number: | R7F100GJN3CFA#AA0 |
Pkg. Name: | PLQP0052JA-A |
Pkg. Previous Code: | P52GB-65-GBS-1(RL78) |
JEITA Standard: | P-LQFP52-10x10-0.65 |
Pkg. Code: | pkg_11811 |
Lead Count: | 52 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | 1 |