タイトル | 情報 |
---|---|
Product Number: | R5F10TPJCJFB#12 |
Pkg. Name: | PLQP0100KE-A |
Pkg. Previous Code: | P100GC-50-GBR-1(RL78) |
JEITA Standard: | P-LFQFP100-14X14-0.50 |
Pkg. Code: | pkg_11833 |
Lead Count: | 100 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | はい |