タイトル | 情報 |
---|---|
Product Number: | R5F10CMDCJFB#56 |
Pkg. Name: | PLQP0080KE-A |
Pkg. Previous Code: | P80GK-50-8EU-2(RL78) |
JEITA Standard: | P-LFQFP80-12x12-0.50 |
Pkg. Code: | pkg_11826 |
Lead Count: | 80 |
Length: | 12 mm |
Width: | 12 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | はい |