タイトル | 情報 |
---|---|
Product Number: | R7FA2E1A72DFM#AA0 |
Pkg. Name: | PLQP0064KB-C |
JEITA Standard: | P-LFQFP64-10x10-0.50 |
Pkg. Code: | pkg_11658 |
Lead Count: | 64 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.7 mm |
Moisture Sensitivity Bake: | |
Moisture Exposure Floor Life: | Y |
Pb (Lead) Free: | はい |