タイトル | 情報 |
---|---|
Product Number: | R7FA2E1A72DNH#AA0 |
Pkg. Name: | PWQN0032KE-A |
JEITA Standard: | P-HWQFN032-5x5-0.50 |
Pkg. Code: | pkg_11901 |
Lead Count: | 32 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 0.8 mm |
Moisture Sensitivity Bake: | |
Moisture Exposure Floor Life: | Y |
Pb (Lead) Free: | はい |