タイトル | 情報 |
---|---|
Product Number: | R7FA2E1A52DNE#AA0 |
Pkg. Name: | PWQN0048KC-A |
JEITA Standard: | P-HWQFN048-7x7-0.50 |
Pkg. Code: | pkg_20008 |
Lead Count: | 48 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 0.8 mm |
Moisture Sensitivity Bake: | |
Moisture Exposure Floor Life: | Y |
Pb (Lead) Free: | はい |