タイトル | 情報 |
---|---|
Product Number: | R7FA2E1A93CFJ#AA0 |
Pkg. Name: | PLQP0032GB-A |
Pkg. Previous Code: | 32P6U-A / P32GA-80-GBT-1 |
JEITA Standard: | P-LQFP32-7x7-0.80 |
Pkg. Code: | pkg_11861 |
Lead Count: | 32 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | はい |