概要

説明

The ISL95210EVAL1Z evaluation board is used to evaluate the ISL95210 high-efficiency, 5V, 10A buck (step-down) regulator.

Increasing demand for circuit board real estate necessitates the use of a higher integration to reduce component count. The ISL95210 regulator features integrated power MOSFET switches that are capable of delivering 10A continuous load current at elevated temperatures while maintaining high efficiency. Leveraging a highly digital feature set and the R4™ modulator allows the ISL95210 to provide a fully regulated point-of-load (POL) solution with only four external components.

特長

  • 10A continuous output current
  • 2.97V to 5.5V input voltage range
  • Up to 95% efficiency
  • Full power operation in +90 °C ambient without airflow
  • R4™ control architecture delivers excellent transient response without compensation
  • Pin selectable output voltage programming
  • ±0.6% output voltage accuracy over full operating temperature range
  • Programmable enhanced light-load efficiency operation
  • Output voltage margining and power-good monitor

アプリケーション

アプリケーション

  • Point-of-load power supplies
  • Notebook computer power
  • General purpose power rail generation

ドキュメント

分類 タイトル 日時
ガイド PDF 728 KB
データシート PDF 1.18 MB
2 items

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
PCB設計ファイル ZIP 416 KB
1 item