概要

説明

The ISL8272MEVAL2Z evaluation board has three ISL8272M modules connected in a current sharing configuration to deliver 150A of continuous output current. This evaluation board comes with placeholders for pin-strap resistors to adjust output voltage, soft-start timing, input UVLO threshold, control loop response, current sharing configurations, and device PMBus address. More configurations, such as Digital-DC (DDC) bus configuration and fault limits can be easily programmed or changed via the PMBus compliant serial bus interface.

The ISL8272M is a 50A step-down DC/DC power supply module with an integrated digital PWM controller, dual-phase synchronous power switches, inductors, and passives. Only input, output capacitors and minimal passives are needed to finish the design. The 50A of continuous output current can be delivered without a need for airflow or heatsink.

特長

  • VIN range of 4.5V to 14V, VOUT adjustable from 0.6V to 5V
  • Programmable VOUT, VOUT droop, margining, input and output UVP/OVP, IOUT limit, OTP/UTP, soft-start, sequencing, and external synchronization
  • Monitor: VIN, VOUT, IOUT, temperature, duty cycle, switching frequency, and faults
  • ChargeMode™ control tunable with PMBus
  • Output FETs for load transient response evaluation
  • Mechanical switch for enable and power-good LED indicator

アプリケーション

アプリケーション

  • Server, telecom, storage, and datacom
  • Industrial/ATE and networking equipment
  • General purpose power for ASIC, FPGA, DSP, and memory

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 2.13 MB
ガイド PDF 4.68 MB
ガイド PDF 714 KB
データシート PDF 2.88 MB
4 items

設計・開発

ソフトウェア/ツール

ソフトウェア/ツール

Software title
Software type
会社名
PowerNavigator Software
Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
Monitor Debugger/RAM Monitor ルネサス
1 item

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-その他 ログインしてダウンロード ZIP 120.25 MB
ソフトウェア/ツール-ソフトウェア ログインしてダウンロード ZIP 96.49 MB
PCB設計ファイル ZIP 1.82 MB
3 items