概要

説明

The ISL6442EVAL1Z evaluation board is used to evaluate the ISL6442 dual switching regulator, plus one linear regulator. The ISL6442 is a high-performance, triple output controller that provides a single high-frequency power solution primarily for broadband, DSL and networking applications. This device integrates complete control, monitoring and protection functions for two synchronous buck pulse width modulating (PWM) controllers and one linear controller. Input voltage ripple and total RMS input current is substantially reduced by synchronized 180° out-of-phase operation of the two PWMs.

特長

  • 4.5V to 5.5V or 5.5V to 24V input voltage range
  • ±1.5% PWM switcher reference accuracy over line and temperature
  • Three programmable power output voltages
  • Programmable switching frequency from 300kHz to 2.5MHz
  • Fast transient response: High-bandwidth error amplifier
  • Extensive circuit protection functions
  • Externally adjustable soft-start time
  • PGOOD output with delay

アプリケーション

アプリケーション

  • Complete single-chip solution for DSL modems/routers
  • DSP, ASIC and FPGA point-of-load regulation
  • ADSL, broadband and networking applications

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 1.10 MB
データシート PDF 775 KB
2 items

設計・開発

ソフトウェア/ツール

ソフトウェア/ツール

Software title
Software type
会社名
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator ルネサス
1 item

モデル