The ISL62391HIEVAL1Z evaluation board is used to demonstrate the performance of the ISL62391 triple-output power supply controller. The ISL62391 controller includes two pulse width modulation (PWM) controllers featured with Renesas' patented R3™ technology, output adjustable from 0.6V to 5.5V, and a linear regulator (LDO3) that generates a fixed 3.3V output and can deliver up to 100mA.
The evaluation board includes two enable switches, an LED power-good (PGOOD) indicator and various test points. Each switching channel has an on-board dynamic load generator for evaluating the transient load response.
ご購入 / サンプル |
|
---|---|
型名 | |
ISL62391HIEVAL1Z circle廃止品 |