The ISL59482EVAL1Z evaluation board contains the ISL59482 dual 4:1 RGB MUX amp and associated components needed to implement an 8:1 RGB+H/V sync video multiplexer. The eight video input ports, and single output port are accessed using standard 15-pin VGA female connectors. The I/O connectors are compatible with most VGA, SVGA and XGA video sources and video monitors with VGA cable interfaces. A typical application would use the ISL59482EVAL1Z board to multiplex anywhere from two to eight PCs or laptops to a single video monitor or projector.
ご購入 / サンプル |
|
---|---|
型名 | |
ISL59482EVAL1Z circle廃止品 |