The ISL54105ACRZ-EVALZ 1:1 high-performance transition minimized differential signaling (TMDS) signal multiplexer/regenerator/retimer evaluation kit is used to evaluate the ISL54105A TMDS regenerators.
The high-performance TMDS ISL54105A timing regenerator contains a programmable equalizer and a clock data recovery (CDR) function for each of the three TMDS pairs in an HDMI or DVI signal.
The TMDS data outputs of the ISL54105A are regenerated and perfectly aligned to the regenerated TMDS clock signal, creating an extremely clean, low-jitter DVI/HDMI signal that can be easily decoded by any TMDS receiver.
ご購入 / サンプル |
|
---|---|
型名 | |
ISL54105ACRZ-EVALZ circle廃止品 |