The ISL28488EVAL1Z evaluation board is used to evaluate the ISL28488 quad channel micropower op amps.
The ISL28488 is a quad channel micropower operational amplifier optimized for single supply operation over the 2.4V to 5.5V range. It can be operated from one lithium cell or two NiCd batteries. For equivalent performance in a single channel op amp, reference the EL8188.
ご購入 / サンプル |
|
---|---|
型名 | |
ISL28488EVAL1Z circle廃止品 |