概要

説明

The ISL28214SOICEVAL2Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28214 operational amplifier, using a variety of user-defined test circuits.

The ISL28214SOICEVAL2Z is designed to enable the IC to operate from a single supply, +2.4DC to +5.5DC or from split supplies, ±1.2DC to ±2.75V. The board is configured for a dual op amp connected for differential input with a closed loop gain of 10. A single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider - filter are included.

The ISL28214 CMOS operational amplifier features low power consumption, low input bias current, and rail-to-rail input and output (RRIO) drive capability. The device is designed to operate with a single lithium cell or two NiCd batteries.

特長

  • Single supply operation: +2.4VDC to +5.5VDC
  • Dual supply operation: ±1.2VDC to ±2.75V
  • Configured for a dual op amp connected for differential input with a closed loop gain of 10
  • Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider - filter

アプリケーション

アプリケーション

  • Power supply control/regulation
  • Process control
  • Signal gain/buffers
  • Active filters
  • Current shunt sensing
  • Transimpedance amps

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 441 KB
データシート PDF 1.64 MB
2 items

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
PCB設計ファイル ZIP 216 KB
1 item